CD74ACT174M96

text.skipToContent text.skipToNavigation

CD74ACT174M96

Hex D-Type Flip-Flops with Reset

Packaging

Package | PIN: D | 16
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.85
10-24 $0.76
25-99 $0.70
100-249 $0.60
250-499 $0.56
500-749 $0.45
750-999 $0.36
1000+ $0.32

Features

  • Inputs Are TTL-Voltage Compatible
  • Contain Six Flip-Flops With Single-Rail Outputs
  • Buffered Inputs
  • Speed of Bipolar F, AS, and S, With Significantly Reduced Power Consumption
  • Balanced Propagation Delays
  • ±24-mA Output Drive Current
    • Fanout to 15 F Devices
  • SCR-Latchup-Resistant CMOS Process and Circuit Design
  • Exceeds 2-kV ESD Protection Per MIL-STD-883, Method 3015
  • Applications Include:
    • Buffer/Storage Registers
    • Shift Registers

Texas Instruments  CD74ACT174M96

The ’ACT174 devices are positive-edge-triggered D-type flip-flops with a direct clear (CLR)\ input and are designed for 4.5-V to 5.5-V VCC operation.

Information at the data (D) inputs that meets the setup time requirements is transferred to the outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going edge of CLK. When CLK is at either the high or low level, the D input has no effect at the output.