CD74ACT273M96

text.skipToContent text.skipToNavigation

CD74ACT273M96

Octal D-Type Flip-Flops with Reset

Packaging

Package | PIN: DW | 20
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.68
10-24 $0.61
25-99 $0.56
100-249 $0.48
250-499 $0.45
500-749 $0.36
750-999 $0.29
1000+ $0.26

Features

  • Buffered Inputs
  • Typical Propagation Delay
    • 6.5ns at VCC = 5V, TA = 25°C, CL = 50pF
  • Exceeds 2kV ESD Protection MIL-STD-883, Method 3015
  • SCR-Latchup-Resistant CMOS Process and Circuit Design
  • Speed of Bipolar FAST™/AS/S with Significantly Reduced Power Consumption
  • Balanced Propagation Delays
  • AC Types Feature 1.5V to 5.5V Operation and Balanced Noise Immunity at 30% of the Supply
  • ±24mA Output Drive Current
    • Fanout to 15 FAST™ ICs
    • Drives 50 Transmission Lines

Data sheet acquired from Harris Semiconductor
FAST™ is a Trademark of Fairchild Semiconductor.

Texas Instruments  CD74ACT273M96

The ’AC273 and ’ACT273 devices are octal D-type flip-flops with reset that utilize advanced CMOS logic technology. Information at the D input is transferred to the Q output on the positive-going edge of the clock pulse. All eight flip-flops are controlled by a common clock (CP) and a common reset (MR)\. Resetting is accomplished by a low voltage level independent of the clock.