CD74ACT280M96

text.skipToContent text.skipToNavigation

CD74ACT280M96

9-Bit Odd/Even Parity Generator/Checker

Packaging

Package | PIN: D | 14
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.74
10-24 $0.66
25-99 $0.61
100-249 $0.52
250-499 $0.48
500-749 $0.39
750-999 $0.32
1000+ $0.28

Features

  • Buffered Inputs
  • Typical Propagation Delay
    - 10ns at VCC = 5V, TA = 25°C, CL = 50pF
  • Exceeds 2kV ESD Protection per MIL-STD-883, Method 3015
  • SCR-Latchup-Resistant CMOS Process and Circuit Design
  • Speed of Bipolar FAST™/AS/S with Significantly Reduced Power Consumption
  • Balanced Propagation Delays
  • AC Types Feature 1.5V to 5.5V Operation and Balanced Noise Immunity at 30% of the Supply
  • ±24mA Output Drive Current
    - Fanout to 15 FAST™ ICs
    - Drives 50 Transmission Lines
  • Characterized for operation from –40° to 85°C

FAST™ is a Trademark of Fairchild Semiconductor.

Texas Instruments  CD74ACT280M96

The ’AC280 and ’ACT280 are 9-bit odd/even parity generator/checkers that utilize Advanced CMOS Logic technology. Both even and odd parity outputs are available for checking or generating parity for words up to nine bits long. Even parity is indicated (E output to any input of an additional ’AC280, ’ACT280 parity checker.