text.skipToContent text.skipToNavigation

CD74ACT541M96

Octal Non-Inverting Buffers/Line Drivers with 3-State Outputs

Packaging

Package | PIN: DW | 20
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.68
10-24 $0.61
25-99 $0.56
100-249 $0.48
250-499 $0.45
500-749 $0.36
750-999 $0.29
1000+ $0.26

Features

  • Buffered inputs
  • Typical propagation delay:
    4.5 ns @ VCC = 5 V, TA = 25°C, CL = 50 pF
  • Exceeds 2-kV ESD Protection - MIL-STD-883, Method 3015
  • SCR-Latchup-resistant CMOS process and circuit design
  • Speed of bipolar FAST®/AS/S with significantly reduced power consumption
  • Balanced propagation delays
  • AC types feature 1.5-V to 5.5-V operation and balanced noise immunity at 30% of the supply
  • ± 24-mA output drive current
    -Fanout to 15 FAST® ICs
    -Drives 50-ohm transmission lines
  • Characterized for operation from –40° to 85°C

FAST is a Registered Trademark of Fairchild Semiconductor Corp.

Texas Instruments  CD74ACT541M96

The CD54/74AC540, –541, and CD54/74ACT540, –541 octal buffer/line drivers use the RCA ADVANCED CMOS technology. The CD54/74AC/ACT540 are inverting 3-state buffers having two active-LOW output enables. The CD54/74AC/ACT541 are non-inverting 3-state buffers having two active-LOW output enables.

The CD74AC540, –541, and CD74ACT540, –541 are supplied in 20-lead dual-in-line plastic packages (E suffix) and in 20-lead dual-in-line small-outline plastic packages (M suffix). Both package types are operable over the following temperature ranges: Industrial (–40 to +85°C) and Extended Industrial/Military (–55 to +125°C).

The CD54AC540, –541, and CD54ACT540, –541, available in chip form (H suffix), are operable over the –55 to +125°C temperature range.