CD74HC08QM96Q1

text.skipToContent text.skipToNavigation

CD74HC08QM96Q1

Automotive Catalog Quadruple 2-Input Positive-AND Gates

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.51
10-24 $0.44
25-99 $0.41
100-249 $0.34
250-499 $0.31
500-749 $0.24
750-999 $0.19
1000+ $0.16

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Buffered Inputs
  • Typical Propagation Delay 7 ns at VCC = 5 V, CL = 15 pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs ... 10 LSTTL Loads
    • Bus Driver Outputs ... 15 LSTTL Loads
  • Extended Temperature Performance of –40°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction, Compared to LSTTL Logic ICs
  • 2-V to 6-V VCC Operation
  • High Noise Immunity NIL or NIH = 30% of VCC at VCC = 5 V
  • CMOS Input Compatibility, Il ≤ 1 µA at VOL, VOH

Texas Instruments  CD74HC08QM96Q1

The CD74HC08 logic gates utilize silicon-gate CMOS technology to achieve operating speeds similar to LSTTL gates, with the low power consumption of standard CMOS integrated circuits. The device can drive 10 LSTTL loads.