CD74HC125QM96G4Q1

text.skipToContent text.skipToNavigation

CD74HC125QM96G4Q1

Automotive Catalog High Speed CMOS Logic Quad Buffers with 3-State Outputs

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.67
10-24 $0.59
25-99 $0.54
100-249 $0.46
250-499 $0.41
500-749 $0.32
750-999 $0.25
1000+ $0.21

Features

  • Qualified for Automotive Applications
  • 3-State Outputs
  • Separate Output Enable Inputs
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . 15 LSTTL Loads
  • Extended Temperature Performance of –40°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction, Compared to LSTTL Logic ICs
  • 2-V to 6-V VCC Operation
  • High Noise Immunity NIL or NIH = 30% of VCC at VCC = 5 V

Texas Instruments  CD74HC125QM96G4Q1

The CD74HC125 contains four independent 3-state buffers, each having its own output enable input which, when HIGH, puts the output in the high-impedance state.