CD74HC126M96

text.skipToContent text.skipToNavigation

CD74HC126M96

High Speed CMOS Logic Quad Buffers with 3-State Outputs

Packaging

Package | PIN: D | 14
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.59
10-24 $0.52
25-99 $0.47
100-249 $0.40
250-499 $0.37
500-749 $0.28
750-999 $0.22
1000+ $0.19

Features

  • Three-State Outputs
  • Separate Output Enable Inputs
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

Texas Instruments  CD74HC126M96

The ’HC126 and ’HCT126 contain four independent three-state buffers, each having its own output enable input, which when "low" puts the output in the high-impedance state.