text.skipToContent text.skipToNavigation

CD74HC366QDRQ1

Automotive Catalog High Speed CMOS Logic Hex Buffers/Line Drivers with Inverting 3-State Outputs

Packaging

Package | PIN: D | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.67
10-24 $0.59
25-99 $0.54
100-249 $0.46
250-499 $0.41
500-749 $0.32
750-999 $0.25
1000+ $0.21

Features

  • Qualified for Automotive Applications
  • Buffered Inputs
  • High Current Bus Driver Outputs
  • Typical Propagation Delay tPLH, tPHL = 8ns at
    VCC = 5V, CL = 15pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –40°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30%
      of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility,
      VIL= 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, II ≤ 1µA at VOL, VOH

Texas Instruments  CD74HC366QDRQ1

The CD74HC365-Q1, CD74HC366-Q1, and CD74HCT365-Q1 silicon gate CMOS three state buffers are general purpose high-speed non-inverting and inverting buffers. They have high drive current outputs which enable high speed operation even when driving large bus capacitances. These circuits possess the low power dissipation of CMOS circuitry, yet have speeds comparable to low power Schottky TTL circuits. Both circuits are capable of driving up to 15 low power Schottky inputs.

The CD74HC365-Q1 and CD74HCT365-Q1 are non-inverting buffers, whereas the CD74HC366-Q1 is an inverting buffer. These devices have two three-state control inputs (OE1 and OE2) which are NORed together to control all six gates.

The ’HCT365-Q1 logic families are speed, function and pin compatible with the standard LS logic family.