CD74HC4016M96

text.skipToContent text.skipToNavigation

CD74HC4016M96

High Speed CMOS Logic Quad Bilateral Switches

Packaging

Package | PIN: D | 14
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.10
10-24 $0.98
25-99 $0.91
100-249 $0.78
250-499 $0.72
500-749 $0.59
750-999 $0.47
1000+ $0.42

Features

  • Wide Analog-Input-Voltage Range . . . 0V to 10V
  • Low "ON" Resistance
    • 45 (Typ) . . . . VCC = 4.5V
    • 35 (Typ) . . . . VCC = 6V
    • 30 (Typ) . .1fcVCC = 9V
  • Fast Switching and Propagation Delay Times
  • Low "OFF" Leakage Current
  • Built-In "Break-Before-Make" Switching
  • Suitable for Sample and Hold Applications
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • HC Types
    • 2V to 10V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V

Texas Instruments  CD74HC4016M96

The CD74HC4016 contains four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

Each switch has two input/output terminals (nY, nZ) and an active high enable input (nE). Current through the switch will not cause additional VCC current provided the analog voltage is maintained between VCC and GND.