CD74HC7266M

text.skipToContent text.skipToNavigation

CD74HC7266M

High Speed CMOS Logic Quad 2-Input Exclusive-NOR Gates

Packaging

Package | PIN: D | 14
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $1.84
10-24 $1.65
25-99 $1.53
100-249 $1.33
250-499 $1.23
500-749 $1.03
750-999 $0.85
1000+ $0.78

Features

  • Four Independent EXCLUSIVE NOR Gates
  • Buffered Inputs and Outputs
  • Logical Comparators
  • Parity Generators and Checkers
  • Adders/Subtracters
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V

Data sheet acquired from Harris Semiconductor

Texas Instruments  CD74HC7266M

The ’HC7266 contains four independent Exclusive NOR gates in one package. They provide the system designer with a means for implementation of the EXCLUSIVE NOR function.

This device is functionally the same as the TTL226. They differ in that the ’HC7266 has active high and low outputs whereas the 226 has open collector outputs.