text.skipToContent text.skipToNavigation

CD74HC86E

High Speed CMOS Logic Quad 2-Input Exclusive-OR Gates

Packaging

Package | PIN: N | 14
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.71
10-24 $0.63
25-99 $0.57
100-249 $0.49
250-499 $0.44
500-749 $0.34
750-999 $0.26
1000+ $0.23

Features

  • Typical Propagation Delay: 9ns at VCC = 5V, CL = 15pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH
  • Applications
    • Logical Comparators
    • Parity Generators and Checkers
    • Adders and Subtractors

Data sheet acquired from Harris Semiconductor

Texas Instruments  CD74HC86E

The ’HC86 and ’HCT86 contain four independent EXCLUSIVE OR gates in one package. They provide the system designer with a means for implementation of the EXCLUSIVE OR function. Logic gates utilize silicon gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The HCT logic family is functionally pin compatible with the standard LS logic family.