text.skipToContent text.skipToNavigation

CD74HCT240M

High Speed CMOS Logic Inverting Octal Buffer/Line Drivers with 3-State Outputs

Packaging

Package | PIN: DW | 20
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.86
10-24 $0.76
25-99 $0.71
100-249 $0.60
250-499 $0.56
500-749 $0.46
750-999 $0.36
1000+ $0.33

Features

  • HC/ HCT240 Inverting
  • HC/ HCT241 Non-Inverting
  • HC/ HCT244 Non-Inverting
  • Typical Propagation Delay = 8ns at VCC = 5V, CL = 15pF, TA = 25°C for HC240
  • Three-State Outputs
  • Buffered Inputs
  • High-Current Bus Driver Outputs
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

Texas Instruments  CD74HCT240M

The ’HC240 and ’HCT240 are inverting three-state buffers having two active-low output enables. The CD74HC241, ’HCT241, ’HC244 and ’HCT244 are non-inverting three-state buffers that differ only in that the 241 has one active-high and one active-low output enable, and the 244 has two active-low output enables. All three types have identical pinouts.