CD74HCT4051QM96Q1

text.skipToContent text.skipToNavigation

CD74HCT4051QM96Q1

Automotive Catalog High Speed CMOS 8-Channel Analog Multiplexer/Demultiplexer with TTL inputs

Packaging

Package | PIN: D | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.56
10-24 $0.49
25-99 $0.45
100-249 $0.38
250-499 $0.34
500-749 $0.27
750-999 $0.20
1000+ $0.18

Features

  • Qualified for Automotive Applications
  • Wide Analog Input Voltage Range:
    ±5 V Max
  • Low ON Resistance
    • 70 Typical (VCC – VEE = 4.5 V)
    • 40 Typical (VCC – VEE = 9 V)
  • Low Crosstalk Between Switches
  • Fast Switching and Propagation Speeds
  • Break-Before-Make Switching
  • Wide Operating Temperature Range: –40°C to 125°C
  • Operation Control Voltage: 4.5 V to 5.5 V
  • Switch Voltage: 0 V to 10 V
  • Direct LSTTL Input Logic Compatibility:
    VIL = 0.8 V Max, VIH = 2 V Min
  • CMOS Input Compatibility: II ≤ 1 µA at VOL, VOH

Texas Instruments  CD74HCT4051QM96Q1

This device is a digitally controlled analog switch that utilizes silicon-gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

This analog multiplexer/demultiplexer controls analog voltages that may vary across the voltage supply range (i.e., VCC to VEE). It is a bidirectional switch that allows any analog input to be used as an output and vice-versa. The switch has low ON resistance and low OFF leakages. In addition, this device has an enable control that, when high, disables all switches to their OFF state.