CD74HCT4067M

text.skipToContent text.skipToNavigation

CD74HCT4067M

High Speed CMOS 16-Channel Analog Multiplexer/Demultiplexer with TTL Inputs

Packaging

Package | PIN: DW | 24
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.74
10-24 $0.66
25-99 $0.61
100-249 $0.52
250-499 $0.48
500-749 $0.39
750-999 $0.31
1000+ $0.28

Features

  • Wide Analog Input Voltage Range
  • Low "ON" Resistance
    • VCC = 4.5V. . . . . . . . 70(Typ)
    • VCC = 6V . . . . . . . . 60(Typ)
  • Fast Switching and Propagation Speeds
  • "Break-Before-Make" Switching. . . . . 6ns (Typ) at 4.5V
  • Available in Both Narrow and Wide-Body Plastic Packages
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Texas Instruments  CD74HCT4067M

The CD74HC4067 and CD74HCT4067 devices are digitally controlled analog switches that utilize silicon-gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

These analog multiplexers/demultiplexers control analog voltages that may vary across the voltage supply range. They are bidirectional switches thus allowing any analog input to be used as an output and vice-versa. The switches have low "on" resistance and low "off" leakages. In addition, these devices have an enable control which when high will disable all switches to their "off" state.