text.skipToContent text.skipToNavigation

CD74HCU04QPWRQ1

Automotive Catalog High Speed CMOS Logic Hex Inverters

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.51
10-24 $0.44
25-99 $0.41
100-249 $0.34
250-499 $0.31
500-749 $0.24
750-999 $0.19
1000+ $0.16

Features

  • Qualified for Automotive Applications
  • Wide Operating Temperature Range:
    –40°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HCU Types
    • 2-V to 6-V Operation
  • CMOS Input Compatibility: Il ≤ 1µA at VOL, VOH

Texas Instruments  CD74HCU04QPWRQ1

The CD74HCU04 unbuffered hex inverter utilizes silicon-gate CMOS technology to achieve operation speeds similar to LSTTL gates, with the low power consumption of standard CMOS integrated circuits. These devices especially are useful in crystal oscillator and analog applications.