text.skipToContent text.skipToNavigation

CDC1104RVKR

1 to 4 Configurable Low Frequency Clock Buffer for 3D Displays

Packaging

Package | PIN: RVK | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.02
10-24 $0.91
25-99 $0.85
100-249 $0.74
250-499 $0.68
500-749 $0.57
750-999 $0.47
1000+ $0.43

Features

  • Input Reference Clock 120Hz–240Hz
  • Output Clock (Fin/2) 60Hz–120Hz
  • Output Buffer Drive Strength: 8mA
  • 4 Clock Outputs
  • 4 Control Pins Select Phases of Clock Outputs
  • Supply Voltage: 3.8V–5.5V
  • Operating Temperature Range: –40°C to 85°C
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-B)
    • 500-V Charged-Device Model (C101)
  • Package Offerings
    • 12-pin QFN (3mm x 3mm)

Texas Instruments  CDC1104RVKR

The CDC1104 is a 1 to 4 configurable clock buffer. The device accepts an input reference clock and creates 4 buffered output clocks with an output frequency equal to one half the input clock frequency. Four control inputs, S1, S2, S3, S4 configurable phases of the clock outputs.