CDC203DW

text.skipToContent text.skipToNavigation

CDC203DW

3.3V 6-Bit Inverter/Clock Driver

Packaging

Package | PIN: DW | 20
Temp: S (25 to 70)
Carrier: Partial Tube
Qty Price
1-9 $10.35
10-24 $9.62
25-99 $9.29
100-249 $8.11
250-499 $7.72
500-749 $7.10
750-999 $6.38
1000+ $6.36

Features

  • Replaces 74AC11203
  • Low-Skew Propagation Delay Specifications for Clock Driver Applications
  • Operates at 3.3-V VCC
  • Flow-Through Architecture Optimizes PCB Layout
  • Center-Pin VCC and GND Pin Configurations Minimize High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-m Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Packaged in Plastic Small-Outline Package

    EPIC is a trademark of Texas Instruments Incorporated.

Texas Instruments  CDC203DW

The CDC203 contains six independent inverters. The device performs the Boolean function Y = A\. It is designed specifically for applications requiring low skew between switching outputs.

The CDC203 is characterized for operation from 25°C to 70°C.