CDC204DW

text.skipToContent text.skipToNavigation

CDC204DW

5V 6-Bit Inverter / Clock Driver

Packaging

Package | PIN: DW | 20
Temp: S (25 to 70)
Carrier: Partial Tube
Qty Price
1-9 $10.54
10-24 $9.48
25-99 $8.86
100-249 $7.94
250-499 $7.41
500-749 $6.45
750-999 $5.58
1000+ $5.47

Features

  • CDC204 Replaces 74AC11204
  • Low-Skew Propagation Delay Specifications for Clock-Driver Applications
  • CMOS-Compatible Inputs and Outputs
  • Flow-Through Architecture Optimizes
    PCB Layout
  • Center-Pin VCC and GND Pin Configurations Minimize High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-um Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small-Outline Package (DW))

    EPIC is a trademark of Texas Instruments Incorporated.

Texas Instruments  CDC204DW

The CDC204 contains six independent inverters. The device performs the Boolean function Y = A\. It is designed specifically for applications requiring low skew between switching outputs.

The CDC204 is characterized for operation from TA = 25°C to 70°C.