CDC208DW

text.skipToContent text.skipToNavigation

CDC208DW

5V Dual 1-to-4 clock driver

Packaging

Package | PIN: DW | 20
Temp:
Carrier: Partial Tube
Qty Price
1-9 $12.10
10-24 $11.25
25-99 $10.86
100-249 $9.49
250-499 $9.03
500-749 $8.31
750-999 $7.46
1000+ $7.43

Features

  • Low-Skew Propagation Delay Specifications for Clock-Driver Applications
  • TTL-Compatible Inputs and CMOS-Compatible Outputs
  • Flow-Through Architecture Optimizes
    PCB Layout
  • Center-Pin VCC and GND Pin Configurations Minimize High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-um Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small-Outline (DW)

EPIC is a trademark of Texas Instruments Incorporated.

Texas Instruments  CDC208DW

The CDC208 contains dual clock-driver circuits that fanout one input signal to four outputs with minimum skew for clock distribution (see Figure 2). The device also offers two output-enable (OE1\ and OE2\) inputs for each circuit that can force the outputs to be disabled to a high-impedance state or to a high- or low-logic level independent of the signal on the respective A input.

Skew parameters are specified for a reduced temperature and voltage range common to many applications.

The CDC208 is characterized for operation from -40°C to 85°C.