CDC328ADBR

text.skipToContent text.skipToNavigation

CDC328ADBR

1-To-6 Clock Driver With Selectable Polarity

Packaging

Package | PIN: DB | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $10.76
10-24 $9.68
25-99 $9.04
100-249 $8.11
250-499 $7.57
500-749 $6.59
750-999 $5.70
1000+ $5.58

Features

  • Low Output Skew for Clock-Distribution and Clock-Generation Applications
  • TTL-Compatible Inputs and Outputs
  • Distributes One Clock Input to Six Clock Outputs
  • Polarity Control Selects True or Complementary Outputs
  • Distributed VCC and GND Pins Reduce Switching Noise
  • High-Drive Outputs (-48-mA IOH, 48-mA IOL)
  • State-of-the-Art EPIC-IIB TM BiCMOS Design Significantly Reduces Power Dissipation
  • Package Options Include Plastic Small-Outline (D) and Shrink Small-Outline (DB) Packages

    EPIC-IIB is a trademark of Texas Instruments Incorporated.

Texas Instruments  CDC328ADBR

The CDC328A contains a clock-driver circuit that distributes one input signal to six outputs with minimum skew for clock distribution. Through the use of the polarity-control inputs (T\/C), various combinations of true and complementary outputs can be obtained.

The CDC328A is characterized for operation from -40°C to 85°C.