text.skipToContent text.skipToNavigation

CDC329AD

1-To-6 Clock Driver With Selectable Polarity

Packaging

Package | PIN: D | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $10.22
10-24 $9.19
25-99 $8.59
100-249 $7.70
250-499 $7.19
500-749 $6.25
750-999 $5.41
1000+ $5.30

Features

  • Low Output Skew for Clock-Distribution and Clock-Generation Applications
  • TTL-Compatible Inputs and CMOS-Compatible Outputs
  • Distributes One Clock Input to Six Clock Outputs
  • Polarity Control Selects True or Complementary Outputs
  • Distributed VCC and GND Pins Reduce Switching Noise
  • High-Drive Outputs (-32-mA IOH,
    32-mA IOL)
  • State-of-the-Art EPIC-II BTM BiCMOS Design Significantly Reduces Power Dissipation
  • Package Options Include Plastic Small-Outline (D)

    EPIC-IIB is a trademark of Texas Instruments Incorporated.

Texas Instruments  CDC329AD

The CDC329A contains a clock-driver circuit that distributes one input signal to six outputs with minimum skew for clock distribution. Through the use of the polarity-control inputs (T\/C), various combinations of true and complementary outputs can be obtained.

The CDC329A is characterized for operation from -40°C to 85°C.