text.skipToContent text.skipToNavigation

CDC337DW

1-To-8 (4 Same Frequency, 4 Divide-By-2) Clock Driver With Clear

Packaging

Package | PIN: DW | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $12.50
10-24 $11.63
25-99 $11.22
100-249 $9.80
250-499 $9.33
500-749 $8.58
750-999 $7.71
1000+ $7.68

Features

  • Low Output Skew, Low Pulse Skew for Clock-Distribution and Clock-Generation Applications
  • TTL-Compatible Inputs and CMOS-Compatible Outputs
  • Distributes One Clock Input to Eight Outputs
    • Four Same-Frequency Outputs
    • Four Half-Frequency Outputs
  • Distributed VCC and Ground Pins Reduce Switching Noise
  • High-Drive Outputs (-48-mA IOH, 48-mA IOL)
  • State-of-the-Art EPIC-II BTM BiCMOS Design Significantly Reduces Power Dissipation
  • Package Options Include Plastic Small-Outline (DW)

    EPIC-IIB is a trademark of Texas Instruments Incorporated.

Texas Instruments  CDC337DW

The CDC337 is a high-performance, low-skew clock driver. It is specifically designed for applications requiring synchronized output signals at both the clock frequency and one-half the clock frequency. The four Y outputs switch in phase and at the same frequency as the clock (CLK) input. The four Q outputs switch at one-half the frequency of CLK.

When the output-enable (OE\) input is low and the clear (CLR\) input is high, the Y outputs follow CLK and the Q outputs toggle on low-to-high transitions at CLK. Taking CLR\ low asynchronously resets the Q outputs to the low level. When OE\ is high, the outputs are in the high-impedance state.

The CDC337 is characterized for operation from -40°C to 85°C.