text.skipToContent text.skipToNavigation

CDC339DW

1-To-8 (4 Same Frequency, 4 Divide-By-2) Clock Driver With Clear

Packaging

Package | PIN: DW | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $10.47
10-24 $9.73
25-99 $9.39
100-249 $8.20
250-499 $7.81
500-749 $7.18
750-999 $6.45
1000+ $6.43

Features

  • Low Output Skew, Low Pulse Skew for Clock-Distribution and Clock-Generation Applications
  • TTL-Compatible Inputs and Outputs
  • Distributes One Clock Input to Eight Outputs
    • Four Same-Frequency Outputs
    • Four Half-Frequency Outputs
  • Distributed VCC and Ground Pins Reduce Switching Noise
  • High-Drive Outputs (-48-mA IOH, 48-mA IOL)
  • State-of-the-Art EPIC-IIBTM BiCMOS Design Significantly Reduces Power Dissipation
  • Package Options Include Plastic Small-Outline (DW) and Shrink Small-Outline (DB) Packages

    EPIC-IIB is a trademark of Texas Instruments Incorporated.

Texas Instruments  CDC339DW

The CDC339 is a high-performance, low-skew clock driver. It is specifically designed for applications requiring synchronized output signals at both the primary clock frequency and one-half the primary clock frequency. The four Y outputs switch in phase and at the same frequency as the clock (CLK) input. The four Q outputs switch at one-half the frequency of CLK.

When the output-enable ( ) input is low and the clear () input is high, the Y outputs follow CLK and the Q outputs toggle on low-to-high transitions of CLK. Taking low asynchronously resets the Q outputs to the low level. When is high, the outputs are in the high-impedance state.

The CDC339 is characterized for operation from -40°C to 85°C.