CDCL1810ARGZT

text.skipToContent text.skipToNavigation

CDCL1810ARGZT

1.8V 1-to-10 High Performance Differential Clock Buffer with Individual Output Enable/Disable

Packaging

Package | PIN: RGZ | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $12.02
10-24 $11.18
25-99 $10.79
100-249 $9.42
250-499 $8.97
500-749 $8.25
750-999 $7.41
1000+ $7.38

Features

  • othersSingle 1.8 V Supply
  • High-Performance Clock Distributor with 10 Outputs
  • Low Input-to-Output Additive Jitter: as low as 10fs RMS
  • Low-Voltage Differential Signaling (LVDS) Input, 100Ω
    Differential On-Chip Termination, up to 650 MHz Frequency
  • Differential Current Mode Logic (CML) Outputs, 50Ω
    Single-Ended On-Chip Termination, up to 650 MHz Frequency
  • Two Groups of Five Outputs Each with Independent Frequency
    Division Ratios
  • Output Frequency Derived with Divide Ratios of 1, 2, 4, 5,
    8, 10, 16, 20, 32, 40, and 80
  • Meets ANSI TIA/EIA-644-A-2001 LVDS Standard Requirements
  • Power Consumption: 410 mW Typical
  • Output Enable Control for Each Output
  • SDA/SCL Device Management Interface
  • 48-pin VQFN (RGZ) Package
  • Industrial Temperature Range: –40°C to +85°C

Texas Instruments  CDCL1810ARGZT

The CDCL1810A is a high-performance clock distributor. The programmable dividers, P0 and P1, give a high flexibility to the ratio of the output frequency to the input frequency: FOUT = FIN/P, where P (P0,P1) = 1, 2, 4, 5, 8, 10, 16, 20, 32, 40, 80.

The CDCL1810A supports one differential LVDS clock input and a total of 10 differential CML outputs. The CML outputs are compatible with LVDS receivers if they are ac-coupled.

With careful observation of the input voltage swing and common-mode voltage limits, the CDCL1810A can support a single-ended clock input as outlined in Pin Configuration and Functions.

All device settings are programmable through the SDA/SCL, serial two-wire interface. The serial interface is 1.8V tolerant only.

The device operates in a 1.8V supply environment and is characterized for operation from –40°C to +85°C. The CDCL1810A is available in a 48-pin QFN (RGZ) package.