CDCLVD1213RGTT

text.skipToContent text.skipToNavigation

CDCLVD1213RGTT

Low Jitter, 1:4 Universal-to-LVDS Buffer with Selectable Output Divider

Packaging

Package | PIN: RGT | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $8.87
10-24 $7.98
25-99 $7.45
100-249 $6.68
250-499 $6.23
500-749 $5.42
750-999 $4.70
1000+ $4.60

Features

  • 1:4 Differential Buffer
  • Low Additive Jitter: < 300-fs RMS in 10-kHz to 20-MHz
  • Low Output Skew of 20 ps (Maximum)
  • Selectable Divider Ratio 1, /2, /4
  • Universal Input Accepts LVDS, LVPECL, and CML
  • 4 LVDS Outputs, ANSI EIA/TIA-644A Standard Compatible
  • Clock Frequency: Up to 800 MHz
  • Device Power Supply: 2.375 V to 2.625 V
  • Industrial Temperature Range: –40°C to 85°C
  • Packaged in 3 mm × 3 mm, 16-Pin VQFN (RGT)
  • ESD Protection Exceeds 3-kV HBM, 1-kV CDM
  • APPLICATIONS
    • Telecommunications and Networking
    • Medical Imaging
    • Test and Measurement Equipment
    • Wireless Communications
    • General-Purpose Clocking

Texas Instruments  CDCLVD1213RGTT

The CDCLVD1213 clock buffer distributes an input clock to 4 pairs of differential LVDS clock outputs with low additive jitter for clock distribution. The input can either be LVDS, LVPECL, or CML.

The CDCLVD1213 contains a high performance divider for one output (QD) which can divide the input clock signal by a factor of 1, 2, or 4.

The CDCLVD1213 is specifically designed for driving 50-Ω transmission lines. The part supports a fail-safe function. The device incorporates an input hysteresis which prevents random oscillation of the outputs in the absence of an input signal.

The device operates in 2.5-V supply environment and is characterized from –40°C to 85°C (ambient temperature). The CDCLVD1213 is packaged in small, 16-pin, 3-mm × 3-mm VQFN package.