CDCM9102RHBT

text.skipToContent text.skipToNavigation

CDCM9102RHBT

Low Noise Two Channel 100MHz PCIe Clock Generator

Packaging

Package | PIN: RHB | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.70
10-24 $4.23
25-99 $3.95
100-249 $3.54
250-499 $3.30
500-749 $2.87
750-999 $2.49
1000+ $2.44

Features

  • Integrated Low-Noise Clock Generator Including
    PLL, VCO, and Loop Filter
  • Two Low-Noise 100-MHz Clocks (LVPECL,
    LVDS, or pair of LVCMOS)
    • Support for HCSL Signaling Levels
      (AC-Coupled)
    • Typical Period Jitter: 21 ps pk-pk
    • Typical Random Jitter: 510 fs RMS
    • Output Type Set by Pins
  • Bonus Single-Ended 25-MHz Output
  • Integrated Crystal Oscillator Input Accepts
    25-MHz Crystal
  • Output Enable Pin Shuts Off Device and Outputs
  • 5-mm × 5-mm 32-Pin VQFN Package
  • ESD Protection Exceeds 2000 V HBM, 500 V
    CDM
  • Industrial Temperature Range (–40°C to 85°C)
  • 3.3-V Power Supply

Texas Instruments  CDCM9102RHBT

The CDCM9102 is a low-jitter clock generator designed to provide reference clocks for communications standards such as PCI Express™. The device supports up to PCIE gen3 and is easy to configure and use. The CDCM9102 provides two 100-MHz differential clock ports. The output types supported for these ports include LVPECL, LVDS, or a pair of LVCMOS buffers. HCSL signaling is supported using an AC-coupled network. The user configures the output buffer type desired by strapping device pins. Additionally, a single-ended 25-MHz clock output port is provided. Uses for this port include general-purpose clocking, clocking Ethernet PHYs, or providing a reference clock for additional clock generators. All clocks generated are derived from a single external 25-MHz crystal.