CDCS501PW

text.skipToContent text.skipToNavigation

CDCS501PW

Clock Driver with Optional Spread-Spectrum Clocking

Packaging

Package | PIN: PW | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.23
10-24 $1.10
25-99 $1.02
100-249 $0.89
250-499 $0.82
500-749 $0.69
750-999 $0.57
1000+ $0.52

Features

  • Part of a Family of Easy to use Clock Generator Devices With Optional SSC
  • SSC Capable Clock Generator / Buffer
  • SSC Controllable via 3 External Pins
    • ±0% to ±1.5% Center Spread
  • 1 External Control Pin for SSC ON / OFF Selection
  • 40 MHz to 108 MHz Single-Ended LVCMOS Input
  • Single 3.3V Device Power Supply
  • Wide Temperature Range -40°C to 85°C
  • Low Space Consumption by 8 Pin TSSOP Package
  • APPLICATIONS
    • Consumer and Industrial Applications Requiring EMI Reduction through Spread Spectrum Clocking

Texas Instruments  CDCS501PW

The CDCS501 is a spread spectrum capable, LVCMOS Input Clock Buffer for EMI reduction.

The device is designed to counter common EMI problems in modern electronic designs.

It accepts a 3.3V LVCMOS signal at the input and spread this signal by a small amount, centered around the input frequency. The amount of spread can be selected via 3 control pins. The Functional Table contains detailed information on the amount of spread. A 4th control pin can be used to activate or deactivate the Spread Spectrum Clock Generator.

Selecting SSC_ON = off will turn the Spread Spectrum Clock Generator off only. The device will still pass the LVCMOS signal that’s presented at its input trough to its output. This pin is low active.

The wide operating frequency range covers most commonly used midrange Audio and Video frequencies. The CDCS501 operates in 3.3V environment.

It is characterized for operation from -40°C to 85°C, and available in an 8-pin TSSOP package.