text.skipToContent text.skipToNavigation

CDCS503PWR

Clock Buffer / Clock Multiplier with optional SSC

Packaging

Package | PIN: TSSOP (PW) | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.18
10-24 $1.06
25-99 $0.99
100-249 $0.86
250-499 $0.79
500-749 $0.66
750-999 $0.55
1000+ $0.50

Features

  • Part of a Family of Easy to use Clock Generator Devices
    With Optional SSC
  • Clock Multiplier With Selectable Output Frequency and
    Selectable SSC
  • SSC Controllable via 2 External Pins
    • ±0%, ±0.5%, ±1%, ±2% Center Spread
  • Frequency Multiplication Selectable Between x1 or x4
    With One External Control Pin
  • Output Disable via Control Pin
  • Single 3.3V Device Power Supply
  • Wide Temperature Range –40°C to 85°C
  • Low Space Consumption by 8 Pin TSSOP Package
  • APPLICATIONS
    • Consumer and Industrial Applications requiring
      EMI reduction through Spread Spectrum Clocking
      and/or Clock Multiplication

Texas Instruments  CDCS503PWR

The CDCS503 is a spread spectrum capable, LVCMOS Input Clock Buffer with selectable frequency multiplication.

It shares major functionality with the CDCS502 but utilizes a LVCMOS input stage instead of the crystal input stage of the CDCS502. Also an Output Enable pin has been added to the CDCS503.

The device accepts a 3.3V LVCMOS signal at the input.

The input signal is processed by a PLL, whose output frequency is either equal to the input frequency or multiplied by the factor of 4.

The PLL is also able to spread the clock signal by ±0%, ±0.5%, ±1% or ±2% centered around the output clock frequency with a triangular modulation.

By this, the device can generate output frequencies between 8MHz and 108MHz with or without SSC.

A separate control pin can be used to enable or disable the output. The CDCS503 operates in 3.3V environment.

It is characterized for operation from –40°C to 85°C, and available in an 8-pin TSSOP package.