text.skipToContent text.skipToNavigation

CDCS504TPWRQ1

CDCS504-Q1 Clock Buffer/Clock Multiplier

Packaging

Package | PIN: PW | 8
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $1.42
10-24 $1.27
25-99 $1.18
100-249 $1.03
250-499 $0.95
500-749 $0.80
750-999 $0.66
1000+ $0.60

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient OperatingTemperature Range
    • Device HBM ESD Classification LevelH2
    • Device CDM ESD Classification LevelC3B
  • Part of a Family of Easy-to-Use Clock Generator Devices
  • Clock Multiplier With Selectable Output Frequency
  • Frequency Multiplication Selectable Between x1 or x4 With One External Control Pin
  • Output Disable Through Control Pin
  • Single 3.3-V Device Power Supply
  • Wide Temperature Range: –40°C to 105°C
  • Low Space Consumption 8-Pin TSSOP Package
  • Create a Custom Design Using the CDCS504-Q1 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  CDCS504TPWRQ1

The CDCS504-Q1 device is a LVCMOS input clock buffer with selectable frequencymultiplication.

The CDCS504-Q1 has an output enable pin.

The device accepts a 3.3-V LVCMOS signal at the input.

The input signal is processed by a phased-locked loop (PLL), whose output frequency iseither equal to the input frequency or multiplied by the factor of four.

By this, the device can generate output frequencies between 2 MHz and 108 MHz.

A separate control pin can be used to enable or disable the output. The CDCS504-Q1 deviceoperates in a 3.3-V environment.

It is characterized for operation from –40°C to 105°C and is available in an 8-pin TSSOPpackage.