CDCU877BZQLT

text.skipToContent text.skipToNavigation

CDCU877BZQLT

1.8V Phase-Lock Loop Clock Driver for DDR2 SDRAM Applications

Packaging

Package | PIN: ZQL | 52
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $8.07
10-24 $7.26
25-99 $6.78
100-249 $6.08
250-499 $5.68
500-749 $4.94
750-999 $4.28
1000+ $4.19

Features

  • 1.8-V Phase Lock Loop Clock Driver for Double Data Rate (DDR II) Applications
  • Spread Spectrum Clock Compatible
  • Operating Frequency: 10 MHz to 340 MHz
  • Low Current Consumption: <115 mA
  • Low Jitter (Cycle-Cycle): ±30 ps
  • Low Output Skew: 25 ps
  • Low Period Jitter: ±20 ps
  • Low Dynamic Phase Offset: ±15 ps
  • Low Static Phase Offset: ±50 ps
  • Distributes One Differential Clock Input toTen Differential Outputs
  • 52-BallµBGA (MicroStar™ Junior BGA, 0,65-mm pitch)
  • External Feedback Pins (FBIN, FBIN) are Used to Synchronize the Outputs to the Input Clocks
  • Fail-Safe Inputs

MicroStar is a trademark of Texas Instruments.

Texas Instruments  CDCU877BZQLT

The CDCU877B is a high-performance, low-jitter, low-skew, zero-delay buffer that distributes a differential clock inputpair (CK, CK) to ten differential pairs of clock outputs (Yn, Yn) and to one differential pair of feedback clock outputs (FBOUT, FBOUT). The clock outputs are controlled by the input clocks (CK, CK), the feedback clocks (FBIN, FBIN), the LVCMOS control pins (OE, OS), and the analog power input (AVDD). When OE is low, the clock outputs, except FBOUT/FBOUT, are disabled while the internal PLL continues to maintain its locked-in frequency. OS (output select) is a program pin that must be tied to GND or VDD. When OS is high, OE functions as previously described. When OS and OE are both low, OE has no affect on Y7/Y7, they are free running. When AVDD is grounded, the PLL is turned off and bypassed for test purposes.

When both clock inputs (CK, CK) are logic low, the device enters in a low power mode. An input logic detection circuit on the differential inputs, independent from input buffers, detects the logic low level and performs in a low power state where all outputs, the feedback, and the PLL are off. When the clock inputs transition from being logic low to being differential signals, the PLL turns back on, the inputs and the outputs are enabled, and the PLL obtains phase lock between the feedback clock pair (FBIN, FBIN) and the clock input pair (CK, CK) within the specified stabilization time.

The CDCU877B is able to track spread spectrum clocking (SSC) for reduced EMI. This device operates from -40°C to 85°C.