CDCV304TPWREP

text.skipToContent text.skipToNavigation

CDCV304TPWREP

Enhanced Product General Purpose and PCI-X 1:4 Clock Buffer

Packaging

Package | PIN: PW | 8
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $7.67
10-24 $6.90
25-99 $6.44
100-249 $5.78
250-499 $5.39
500-749 $4.69
750-999 $4.06
1000+ $3.98

Features

  • General-Purpose and PCI-X 1:4 Clock Buffer
  • Operating Frequency
    • 0 MHz to 200 MHz General-Purpose
  • Low Output Skew: <100 ps
  • Distributes One Clock Input to One Bank of Four Outputs
  • Output Enable Control that Drives Outputs Low when OE is Low
  • Operates from Single 3.3-V Supply or 2.5-V Supply
  • PCI-X Compliant
  • 8-Pin TSSOP Package

Texas Instruments  CDCV304TPWREP

The CDCV304 is a high-performance, low-skew, general-purpose PCI-X compliant clock buffer. It distributes one input clock signal (CLKIN) to the output clocks (1Y[0:3]). It is specifically designed for use with PCI-X applications. The CDCV304 operates at 3.3 V and 2.5 V and is therefore compliant to the 3.3-V PCI-X specifications.

The CDCV304 is characterized for operation from –40°C to 105°C.