CLV4052ATPWRG4Q1

text.skipToContent text.skipToNavigation

CLV4052ATPWRG4Q1

Automotive Catalog Dual 4-Channel Analog Multiplexer/Demultiplexer

Packaging

Package | PIN: PW | 16
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $0.45
10-24 $0.40
25-99 $0.36
100-249 $0.31
250-499 $0.28
500-749 $0.22
750-999 $0.17
1000+ $0.14

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Supports Mixed-Mode Voltage Operation on All Ports
  • Fast Switching
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Extremely Low Input Current

Texas Instruments  CLV4052ATPWRG4Q1

These dual 4-channel CMOS analog multiplexers and demultiplexers are designed for 2-V to 5.5-V VCC operation.

The SN7LV4052A-Q1 devices handle both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak).

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.