CLV4053ATPWRG4Q1

text.skipToContent text.skipToNavigation

CLV4053ATPWRG4Q1

Automotive Catalog Triple 2-Channel Analog Multiplexer/Demultiplexer

Packaging

Package | PIN: PW | 16
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $0.57
10-24 $0.50
25-99 $0.46
100-249 $0.39
250-499 $0.35
500-749 $0.27
750-999 $0.21
1000+ $0.18

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883,
    Method 3015; Exceeds 200 V Using Machine Model
    (C = 200 pF, R = 0)
  • 2-V to 5.5-V VCC Operation
  • Supports Mixed-Mode Voltage Operation on All Ports
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Individual Switch Controls
  • Extremely Low Input Current

Texas Instruments  CLV4053ATPWRG4Q1

This triple 2-channel CMOS analog multiplexer/demultiplexer is designed for 2-V to 5.5-V VCC operation.

The SN74LV4053A handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.