CSD13201W10

text.skipToContent text.skipToNavigation

CSD13201W10

N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: YZB | 4
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.25
10-24 $0.22
25-99 $0.21
100-249 $0.18
250-499 $0.16
500-749 $0.13
750-999 $0.11
1000+ $0.10

Features

  • Ultra-Low Qg and Qgd
  • Small Footprint (1 mm × 1 mm)
  • Low Profile 0.62-mm Height
  • Pb-Free
  • RoHS Compliant
  • Halogen-Free
  • Gate-Source Voltage Clamp

Texas Instruments  CSD13201W10

This 12-V, 26-mΩ, N-Channel device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile.