CSD13202Q2

text.skipToContent text.skipToNavigation

CSD13202Q2

N-Channel Power MOSFET, CSD13202Q2, 12V Vds, 9.3mohm Rdson4.5 (max)

Packaging

Package | PIN: DQK | 6
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.43
10-24 $0.38
25-99 $0.35
100-249 $0.30
250-499 $0.27
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 2-mm × 2-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD13202Q2

This 12-V, 7.5-mΩ NexFET™ power MOSFET has been designedto minimize losses in power conversion and load management applications. The SON 2 × 2 offersexcellent thermal performance for the size of the package.