text.skipToContent text.skipToNavigation

CSD13303W1015

N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: YZC | 6
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.36
10-24 $0.32
25-99 $0.30
100-249 $0.26
250-499 $0.24
500-749 $0.19
750-999 $0.15
1000+ $0.14

Features

  • Ultra Low on Resistance
  • Ultra Low Qg and Qgd
  • Small Footprint
  • Low Profile 0.62 mm Height
  • Pb Free
  • RoHS Compliant
  • Halogen Free
  • CSP 1 × 1.5 mm Wafer Level Package

Texas Instruments  CSD13303W1015

The device has been designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra low profile.