CSD13380F3

text.skipToContent text.skipToNavigation

CSD13380F3

12V N-Channel FemtoFET™ MOSFET

Packaging

Package | PIN: YJM | 3
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.30
10-24 $0.14
25-99 $0.12
100-249 $0.11
250-499 $0.10
500-749 $0.07
750-999 $0.06
1000+ $0.05

Features

  • Low On Resistance
  • Ultra-Low Qg and Qgd
  • High Operating Drain Current
  • Ultra-Small Footprint
    • 0.73 mm × 0.64 mm
  • Low Profile
    • 0.35-mm Max Height
  • Integrated ESD Protection Diode
    • Rated > 3-kV HBM
    • Rated > 2-kV CDM
  • Lead and Halogen Free
  • RoHS Compliant

Texas Instruments  CSD13380F3

This 63-mΩ, 12-V N-Channel FemtoFET MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing a substantial reduction in footprint size.