CSD13381F4

text.skipToContent text.skipToNavigation

CSD13381F4

12V, N-Channel FemtoFET™MOSFET

Packaging

Package | PIN: YJC | 3
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.13
10-24 $0.11
25-99 $0.10
100-249 $0.09
250-499 $0.08
500-749 $0.06
750-999 $0.05
1000+ $0.04

Features

  • Low On-Resistance
  • Low Qg and Qgd
  • Low Threshold Voltage
  • Ultra-Small Footprint (0402 Case Size)
    • 1.0 mm × 0.6 mm
  • Ultra-Low Profile
    • 0.35 mm Height
  • Integrated ESD Protection Diode
    • Rated >4 kV HBM
    • Rated >2 kV CDM
  • Lead and Halogen Free
  • RoHS Compliant

Texas Instruments  CSD13381F4

This 140 mΩ, 12 V N-channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.