CSD13383F4

text.skipToContent text.skipToNavigation

CSD13383F4

CSD13383F4 12-V N-Channel FemtoFET™ MOSFET

Qty Price
1-9 $0.21
10-24 $0.19
25-99 $0.17
100-249 $0.14
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Low On-Resistance
  • Ultra Low Qg and Qgd
  • Ultra-Small Footprint (0402 Case Size)
    • 1.0 mm × 0.6 mm
  • Low Profile
    • 0.35 mmHeight
  • Integrated ESD Protection Diode
    • Rated >2 kV HBM
    • Rated >2 kVCDM
  • Lead and Halogen Free
  • RoHS Compliant

All trademarks are the property of their respective owners.

Texas Instruments  CSD13383F4

This 37 mΩ, 12 V N-channel FemtoFET™ MOSFET technology is designed and optimized tominimize the footprint in many handheld and mobile applications. This technology is capable ofreplacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.