text.skipToContent text.skipToNavigation

CSD15380F3

20V, N ch NexFET MOSFET™, single LGA0.6x0.7, 1460mOhm

Packaging

Package | PIN: PICOSTAR (YJM) | 3
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.14
10-24 $0.13
25-99 $0.12
100-249 $0.10
250-499 $0.09
500-749 $0.07
750+ $0.05

Features

  • Ultra-Low CiSS and COSS
  • Ultra-Low Qg and Qgd
  • Ultra-Small Footprint
    • 0.73 mm × 0.64mm
  • Ultra-Low Profile
    • 0.35-mm MaxHeight
  • Integrated ESD Protection Diode
    • Rated > 4-kV HBM
    • Rated > 2-kV CDM
  • Lead and Halogen Free
  • RoHS Compliant

All trademarks are the property of their respective owners.

Texas Instruments  CSD15380F3

This 20-V, 990-mΩ, N-Channel FemtoFET™ MOSFET is designed and optimized to minimize thefootprint in many handheld and mobile applications. Ultra-low capacitance improves switchingspeeds. When used in data line applications, the low capacitance minimizes noise coupling. Thistechnology is capable of replacing standard small signal MOSFETs while providing a substantialreduction in footprint size.