CSD15571Q2

text.skipToContent text.skipToNavigation

CSD15571Q2

20-V N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DQK | 6
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.35
10-24 $0.31
25-99 $0.28
100-249 $0.24
250-499 $0.22
500-749 $0.17
750-999 $0.13
1000+ $0.11

Features

  • Ultralow Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 2-mm × 2-mm Plastic Package

Texas Instruments  CSD15571Q2

The NexFET power MOSFET has been designed to minimize losses in power conversion and load management applications. The SON 2x2 offers excellent thermal performance for the size of the package.