CSD16301Q2

text.skipToContent text.skipToNavigation

CSD16301Q2

N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DQK | 6
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.43
10-24 $0.38
25-99 $0.34
100-249 $0.29
250-499 $0.27
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 2-mm × 2-mm Plastic Package
  • APPLICATIONS
    • DC-DC Converters
    • Battery and Load Management Applications

All other trademarks are the property of their respective owners

Texas Instruments  CSD16301Q2

This 25-V, 19-mΩ, 2-mm × 2-mm SON NexFET™ power MOSFET has been designed to minimize losses in power conversion and load management applications. The 2-mm × 2-mm SON package offers excellent thermal performance for the size of the package.