text.skipToContent text.skipToNavigation

CSD16321Q5

25V, N ch NexFET MOSFET™, single SON5x6, 2.6mOhm

Packaging

Package | PIN: VSON-CLIP (DQH) | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.44
10-24 $1.29
25-99 $1.20
100-249 $1.05
250-499 $0.97
500-749 $0.81
750-999 $0.67
1000+ $0.61

Features

  • Optimized for 5-V Gate Drive
  • Ultra-Low Qg and Qgd
  • Low-Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • SON 5-mm × 6-mm Plastic Package

All trademarks are the property of their respective owners.

Texas Instruments  CSD16321Q5

This 25-V, 1.9-mΩ, 5-mm × 6-mm SON NexFET™ power MOSFEThas been designed to minimize losses in power conversion and optimized for 5-V gate driveapplications.