CSD16322Q5

text.skipToContent text.skipToNavigation

CSD16322Q5

N-Channel NexFET™ Power MOSFETs

Packaging

Package | PIN: DQH | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.05
10-24 $0.94
25-99 $0.87
100-249 $0.74
250-499 $0.68
500-749 $0.56
750-999 $0.45
1000+ $0.40

Features

  • Optimized for 5V Gate Drive
  • Ultralow Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package
  • APPLICATIONS
    • Point-of-Load Synchronous Buck in Networking,
      Telecom and Computing Systems
    • Synchronous or Control FET Applications

NexFET is a trademark of Texas Instruments.

Texas Instruments  CSD16322Q5

The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications and optimized for 5V gate drive applications.