CSD16323Q3

text.skipToContent text.skipToNavigation

CSD16323Q3

N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DQG | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.96
10-24 $0.85
25-99 $0.79
100-249 $0.68
250-499 $0.62
500-749 $0.51
750-999 $0.41
1000+ $0.36

Features

  • Optimized for 5-V Gate Drive
  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Lead-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 3.3-mm × 3.3-mm Plastic Package
  • APPLICATIONS
    • Point-of-Load Synchronous Buck Converter for Applications in Networking, Telecom and Computing Systems
    • Optimized for Control or Synchronous FET Applications

All other trademarks are the property of their respective owners

Texas Instruments  CSD16323Q3

This 25-V, 3.8-mΩ, 3.3 × 3.3-mm SON NexFET™ power MOSFET has been designed to minimize losses in power conversion and optimized for 5-V gate drive applications.