text.skipToContent text.skipToNavigation

CSD16325Q5

N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DQH | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.71
10-24 $1.53
25-99 $1.43
100-249 $1.24
250-499 $1.15
500-749 $0.96
750-999 $0.79
1000+ $0.72

Features

  • Optimized for 5V Gate Drive
  • Ultralow Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package
  • APPLICATIONS
    • Point-of-Load Synchronous Buck in Networking,
      Telecom and Computing Systems
    • Optimized for Synchronous FET Applications

NexFET is a trademark of Texas Instruments.

Texas Instruments  CSD16325Q5

The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications and optimized for 5V gate drive applications.