CSD16340Q3

text.skipToContent text.skipToNavigation

CSD16340Q3

25V, N Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DQG | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.98
10-24 $0.88
25-99 $0.81
100-249 $0.69
250-499 $0.64
500-749 $0.52
750-999 $0.42
1000+ $0.37

Features

  • Optimized for 5 V Gate Drive
  • Resistance Rated at VGS =2.5 V
  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 3.3-mm × 3.3-mm Plastic
    Package
  • APPLICATIONS
    • Point of Load Synchronous
      Buck Converter for Applications
      in Networking, Telecom, and
      Computing Systems
    • Optimized for Control
      or Synchronous FET
      Applications

Texas Instruments  CSD16340Q3

This 25 V, 3.8 mΩ, 3.3 × 3.3 mm SON NexFET™ power MOSFET is designed to minimize losses in power conversion and optimized for 5 V gate drive applications.