CSD16404Q5A

text.skipToContent text.skipToNavigation

CSD16404Q5A

N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DQJ | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.91
10-24 $0.81
25-99 $0.75
100-249 $0.64
250-499 $0.59
500-749 $0.48
750-999 $0.39
1000+ $0.35

Features

  • Ultralow Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package
  • APPLICATIONS
    • Point-of-Load Synchronous Buck Converter for
      Applications in Networking, Telecom and Computing Systems
    • Optimized for Control FET Applications

NexFET is a trademark of Texas Instruments.

Texas Instruments  CSD16404Q5A

The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.