CSD16409Q3

text.skipToContent text.skipToNavigation

CSD16409Q3

N-Channel NexFET™ Power MOSFET

Packaging

Package | PIN: DQG | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.83
10-24 $0.75
25-99 $0.69
100-249 $0.59
250-499 $0.54
500-749 $0.44
750-999 $0.35
1000+ $0.32

Features

  • Ultra Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 3.3mm x 3.3mm Plastic Package
  • APPLICATIONS
    • Point-of-Load Synchronous Buck Converter for Applications
      in Networking, Telecom and Computing Systems
    • Optimized for Control FET Applications

NexFET is a trademark of Texas Instruments.

Texas Instruments  CSD16409Q3

The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.