CSD16556Q5B

text.skipToContent text.skipToNavigation

CSD16556Q5B

25V NexFET N Channel Power MosFET

Packaging

Package | PIN: DNK | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.81
10-24 $1.63
25-99 $1.52
100-249 $1.33
250-499 $1.25
500-749 $1.06
750-999 $0.89
1000+ $0.85

Features

  • Extremely Low Resistance
  • Ultralow Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5-mm × 6-mm Plastic Package

Texas Instruments  CSD16556Q5B

This 25 V, 0.9 mΩ, 5 × 6 mm SON NexFET™ power MOSFET is designed to minimize losses in synchronous rectification and other power conversion applications.